RealSense » 新闻与洞察 » 活动 » Webinar: Why Facial Authentication Is Ready for Secure Access Control at Scale

Webinar: Why Facial Authentication Is Ready for Secure Access Control at Scale


Learn how Vision AI, depth sensing, and iBeta Level 2 PAD-certified liveness detection are enabling secure facial authentication deployments at the edge.

Date & Time: Apr 16, 2026 10:00AM Pacific 

Facial authentication has evolved from early experimental deployments into a trusted identity technology used across airports, corporate campuses, financial services, and critical infrastructure. In this webinar, RealSense and leaders from the access control and biometric ecosystem will explore how advances in Vision AI, depth sensing, and edge computing are transforming facial authentication for physical security.

Using the RealSense ID Pro Vision AI solution as an example, the discussion will show how active depth sensing and AI-driven liveness detection enable fast, privacy-preserving authentication directly on device. Attendees will learn how modern biometric systems address spoofing, environmental variability, and privacy requirements across access gates, turnstiles, kiosks, ATMs, and other edge environments.

The session will also cover the role of independent validation, including NIST FRVT testing and iBeta Level 2 PAD certification, in demonstrating biometric accuracy and resilience against sophisticated spoofing attacks.

NIST

  • Top-tier verified accuracy

iBeta

  • Presentation Attack Detection
  • ISO-30107-3 Level 2 Certified
页面上方
联系销售
Server Region: Hong Kong | Hostname: ip-172-31-3-251 | Visitor Country: US