RealSense » Ruggedized / Industrial Stereo Depth

Ruggedized / Industrial Stereo Depth

RealSense,

real tough

RealSense ruggedized cameras are built to perform in demanding environments where durability is non-negotiable. With a sealed enclosure that’s dust-tight and protected against projected water, these cameras are ready for everything from factory floors to outdoor deployments. Whether facing wind, moisture, or debris, they deliver reliable depth sensing without missing a beat.

Through the lens of

stereo depth

Stereo depth works both indoors and outdoors in a wide variety of lighting conditions and can also be used in multiple camera configurations without the need for custom calibration. The onboard RealSense™ Vision Processor D4 performs all the depth calculations on the camera, allowing for low power, platform agnostic devices. Compare what the human eye sees to what RealSense™ depth technology sees.

Stereo depth

solutions

Designed for easy setup and portability, RealSense™ D400 series cameras feature high depth resolution and include active infrared (IR) stereo with standard or wide field of view. For high-precision applications, choose the D415 with rolling shutter. If your application is fast‑moving or outdoors, select either the D435 or D435i camera which feature a global shutter. For longer range applications, the D455 features wide field of view and global shutter on the depth and RGB sensors.

Why

RealSense?

Unmatched Depth Precision

RealSense cameras deliver millimeter-level depth accuracy in real time, enabling smarter robotics, object tracking, and spatial awareness in dynamic environments.

Ready for Any Environment

From warehouse automation to outdoor use, RealSense stereo depth cameras and ruggedized models are built to perform reliably—even in challenging lighting or weather conditions.

Scalable and Modular

With flexible modules, onboard processing options, and easy integration, RealSense solutions scale from prototypes to production with ease—empowering developers and businesses alike.

Leveraging the power of

SDK 2.0

Build the future with the open source RealSense™ SDK 2.0 and depth tools. Platform independent, the SDK supports all current RealSense depth cameras and includes wrappers for many common platforms and languages.

Explore Ruggedized / Industrial Stereo Depth

    联系销售
    Server Region: Hong Kong | Hostname: ip-172-31-0-189 | Visitor Country: US