RealSense » Developers » Software for RealSense

Software for RealSense

3D Scanning

DotProduct

DotProduct develops high performance, easy-to-use solutions for capturing 3D data. Their self-contained handheld 3D scanning products have revolutionized the 3D scanning industry since their introduction in 2013. With Dot3D Scan for RealSense, they have developed a complete 3D capture and processing application for Windows devices equipped with RealSense cameras. Features include accurate 3D tracking, instant 3D reconstruction, compressed 3D exports, compatibility with CAD workflows, precise 3D measurement, intuitive 3D cropping, and much more. For more information on DotProduct and Dot3D Scan, click the link below.

Learn more >

ImFusion

ImFusion’s RecFusion software is designed to create 3D models of your environment using several types of depth sensors, including the RealSense D400 series and LiDAR camera L515. The reconstruction runs in real-time allowing you to directly see the model build up on screen. Several post-processing functions are included to clean up and improve the scans, for instance to prepare them for 3D printing. In the Pro version multiple sensors can be used simultaneously, which makes it an ideal choice for building fast turntable scanning systems. The 3D scanning functionality can also be used inside custom applications by utilizing the RecFusion SDK. Imfusion also offers consulting, research and development for advanced medical image processing and computer vision.

Learn more >

itSeez3D

itSeez3D is working on the computer vision technology that turns mobile devices into powerful 3D scanners. They have developed a versatile mobile 3D scanning application that allows you to create high-resolution photorealistic 3D models of people’s faces, bodies and objects. The scanner is used for a variety of applications, including entertainment, medical, fitness, retail and more. itSeez3D also licenses Scanner SDK to enable building end user applications with scanning capabilities.

Learn more >

Background segmentation

Personify

Personify is a team of video and AI specialists who harness machine learning technologies to help you create streaming, immersive video.  Their Presenter app uses deep learning and Dynamic Green Screen technology to digitally extract you from your background.  Professional grade results are achieved when paired with an RealSense™ depth camera.  Presenter works with popular video conferencing software such as WebEx, Zoom, Skype for Business, BlueJeans and more.

Learn more >

Digital Signage

Lumo Play Interactive

Lumo Play is affordable software that can be used to make interactive floor and wall experiences for retail, education, and events. It works with any projector, TV, LED sign or touchscreen, allowing the use of hardware that best fits the project needs and budget. Lumo Play installs in minutes, includes hundreds of apps, and comes with code-free content creation tools for custom app creation. Try it free!

Learn more >

Digital Art

TouchDesigner

TouchDesigner is a node-based visual platform for creating digital art in interactive installations and live performances, and for building real-time applications to deploy in a variety of markets. Native support of RealSense™ T265 and D400 series cameras gives instant access to their data with a single node, no coding required. The RealSense depth or tracking camera data is directly fed into TouchDesigner’s high performance GPU-based compositing and 3D engine where it can be analyzed, post-processed, exported and used for 3D texture mapping and visualization of 3D point cloud data. TouchDesigner’s extensive interoperability with other software and hardware further enables RealSense devices to be used in an infinite number of creative ways by artists, designers, and programmers.

Learn more >

Eye tracking

Eyeware

GazeSense™ is commercial eye tracking software for RealSense™ cameras, enabling real-time gaze tracking towards objects in 3D. Without the need for glasses, objects of interest can be labeled in open space and the user’s attention towards those objects can be tracked in real time for natural human-machine interaction. Examples of applications can be found in social robotics, automotive, gaming, smart home, behavioral studies, healthcare, retail and advertising.

Learn more >

Gesture recognition and hand tracking

partner_gestoos_2

Gestoos software enables RealSense™ Depth Camera equipped devices to see and understand natural gestures and movements, opening a world of possibilities for people to interact with smart devices and environments. With machine-learning-powered shape recognition, Gestoos avoids occlusion issues, requires less processing power and allows local incremental learning for precision tracking and detection of any combination of shape and movement. Gestoos is operating system and hardware agnostic, allowing maximum flexibility for a variety of use cases. Sector specific Software Development Kits (SDKs) are available free of charge to help you explore integrating static and dynamic gestural interaction.

Learn more >

AMERIA

AMERIA AG, based in Heidelberg, Germany, is the global market leader for integrated gesture control, setting the standard for Touchfree interaction with displays. The simple and intuitive handling inspires customers and users. AMERIA technology is already being used by retailers, consumer goods manufacturers and at trade fairs and events. Many other areas of application can be found in industry, hospitality, the public sector, healthcare and the automotive industry. The great flexibility of the Touchfree Solutions by AMERIA® allows integration with screens of all sizes, from tablets and laptops to computer monitors and TVs, and even projectors and LED walls.

Learn more >

partners_teleidoscope

Hand tracking with high accuracy using Teleidoscope Skeletal Tracking. Teleidoscope Skeletal Tracking is built from the ground up to run on resource constrained devices and pairs well with RealSense™ Depth Cameras. Use the Unity or C++ SDKs in applications for robotics, augmented reality, and human computer interaction.

Learn more >

Machine Vision

Eye Vision Technology

EVT Eye Vision Technology GmbH specializes in machine vision software and solutions. Their EyeVision 3D Software provides a wide variety of tools for 3D evaluation, 3D matching, measurement and more. EyeVision 3D supports RealSense™ Depth Cameras and the software is designed to easily integrated directly with a robot for robot vision applications, as well as with a production process to perform such tasks as checking the fill level of a box and reading codes of the products in a box. EVT offers a free demo download, which allows you to test the full functionality, including the image capture from RealSense™ depth cameras.

Learn more >

SLAMcore

SLAMcore produces real-time localization and mapping solutions for affordable hardware. Their multi-sensor algorithms provide reliable performance even in dynamic environments.
The SLAMcore SDK works straight out of the box with the RealSense depth camera D435i and includes features such as lighting invariant 6DoF localization and global/local occupancy mapping.

Learn more >

Measurement

GPC Systems Logo

GPC specialize in 3D, AI and image analytics to solve real problems. With over 4 years of RealSense™ technology expertise and an extensive library of algorithms, GPC creates measurement-based innovations for the freight, logistics, healthcare, construction and highways industries. The freight application provides rapid, accurate measurement of irregular items from handheld or mounted RealSense™ depth cameras and the highway solution constantly measures and monitors road defects. Through APIs, software providers can easily integrate GPC technology.

Learn more >

4DMobile

4DMobile was created to solve inefficiencies by developing xDIM Mobile Dimensioning Software, a National Type Evaluation Program (NTEP) Certified, mobile, point-and-click measurement solution that is easy to use anywhere and by anyone.

Learn more >

People tracking

ENLITEON

ENLITEON EDGE is a portable software platform that turns off-the-shelf RealSense™ depth cameras into state-of-the-art people counters/trackers for indoor and outdoor applications. The counting results are made available in cloud through a very simple real-time MQTT API or in convenient CSV log files. This data can then be easily fed into any third-party data analytics packages or dashboards. Typical applications are in retail, smart city, security and transportation.

Learn more >

Retail

SHELFIE

By leveraging RealSense™ depth cameras, SHELFIE actively tackles retailers’ challenges, including loss prevention, missing label detection, and real-time stock information. It offers customizable solutions and expertise to empower businesses in thriving within the digitally-driven retail landscape. As a trusted partner, SHELFIE promotes innovation, tailored solutions, and customer satisfaction, propelling the transformation of the retail industry in the United Kingdom.

Learn more >

Skeletal tracking

3DiVi

3DiVi Inc. creates algorithmic products for face and body recognition which are aimed at areas of AR, smart home, IoT, smart cars, digital health, biometrics, security and robotics. Their Nuitrack middleware is an industry leading 3D skeletal tracking solution, and the Nuitrack SDK for RealSense D400 series depth cameras and LiDAR camera L515 provides skeletal tracking, gesture recognition and face recognition for Windows and Linux platforms.

Learn more >

LIPS is a provider of AI-enabled 3D Sensing solutions

LIPS is a provider of AI-enabled 3D Sensing solutions. They create 3D sensing middleware and turnkey solutions to fulfill customer applications using RealSense™ Technology, including skeletal tracking, 3D scanning and object measurement.

Learn more >

联系销售
Server Region: Hong Kong | Hostname: ip-172-31-0-189 | Visitor Country: US