USB Interoperability Testing for RealSense™ Cameras

Whitepaper - USB Interoperability Testing for Intel RealSense Cameras hero
D415 D435 D435i D455 L515Download PDF

Revision 1.0


Contents

  1. Introduction
    1.1 Purpose and Scope of This Document
    1.2 Terminology
    1.3 Equipment List
  2. Topologies and Tests
    2.1 Basic Topology
    2.2 Tests Performed
    2.3 Conclusion

Figures


Tables


Revision History

Revision NumberDescriptionRevision Date
001Initial ReleaseMarch 2021

1. Introduction

1.1 Purpose and Scope of This Document

This document captures the testing equipment and topology that is used when testing the RealSense™ Cameras for USB interoperability. The equipment, topology, and testing are done in accordance with the specification outlined here:
https://www.usb.org/document-library/xhci-interoperability-test-procedures-peripherals-hubs-and-hosts.

1.2 Terminology

Table 1-1: Terminology

AcronymTermDescription
xHCIExtensible Host Controller InterfaceUSB 3.1 host controller specification
SSPSuperSpeedPlusUSB 3.1 Gen 2 (10Gbps)
SSSuperSpeedUSB 3.1 Gen 1 (5Gbps)
HSHighSpeedUSB 2 (480Mbps)
HS MTTHighSpeed Hub w/MTTHighSpeed Hub with multiple translation translator
HS STTHighSpeed Hub w/STTHighSpeed Hub with single translation translator
FSFullSpeedUSB 1.1 (12Mbps)
DUTDevice Under Test 
U0/U1/U2/U3USB 3 Power StatesU0 – Active current
U1 – Standby with fast exit
U2 – Standby with slower exit
U3 – Suspend current
LPMLink Power ManagementLink – A USB connection between two USB ports
LPM Transaction – USB transaction to transaction a link to a specific link power state
L0/L1 – USB 2 Link power states
Driver VerifierDriver Verifier ToolMicrosoft Windows tool for catching device driver bugs

 

1.3 Equipment List

Table 1-2: Equipment List

DeviceDescription
SSP HostDell XPS 8930 Desktop
USB Gen2 PCI Express CardPCI Express Card with ASM3142 Chipset (ASMedia Technology Inc)
SSP Hub USB3.1 (Self-Powered)Realtek RTS5423 (FW Version 103)
SS Hub USB3.0 Gen1 (Self-Powered)Via VL811+ B2 step (FW Version 0982)
HS-MTT Hub (Self-Powered)Belkin F5U237
HS-STT Hub (Self-Powered)EVB-USB2422
FS Hub (Self-Powered)Belkin Economy USB 1.1 7-Port Hub F5U027
SSP Cable 1MCables included with Realtek RTS5423
SSP Low Power DriveVia VL716 Evaluation Board (USB-C 3.1 Gen2) (FW Version 95.c0.41.b0)
SS/SSP Video CameraLogitech Brio
SS Display AdapterDisplayLink: DisplayLink DL-P002 Development Board
HS DriveVerbatim Store ’n’ Go USB2.0 64GB
FS Drive 
KeyboardMicrosoft Natural Keyboard Pro
HS/FS CameraMicrosoft LifeCam HD-3000
MouseMicrosoft Classic Intellimouse
RealSense™ CamerasRealSense™ Depth Camera D415
RealSense™ Depth Camera D435
RealSense™ Depth Camera D435i
RealSense™ Depth Camera D455
RealSense™ LiDAR Camera L515

 

2. Topologies and Tests

2.1 Basic Topology

Whitepaper - USB Interoperability Testing for Intel RealSense Cameras - Image 1
Figure 2-1. Basic Topology

Whitepaper - USB Interoperability Testing for Intel RealSense Cameras - Image 2
Figure 2-2. Basic Topology Change 1

Whitepaper - USB Interoperability Testing for Intel RealSense Cameras - Image 3
Figure 2-3. Basic Topology Change 2

2.2 Tests Performed

Table 2-1: Tests Performed

Test ChapterDescription
Chapter 2: USB Peripheral Interoperability Test StepsSection 2.1: Peripheral Interoperability Tests
Section 2.2: Peripheral Current Measurement
Section 2.3: Peripheral U1/U2 Test Steps
Section 2.4: Peripheral L1 (USB2 compliance) Test Steps
Chapter 7: All Devices – Interoperability Test StepsRepeats at:
– All Devices Tests
– All Devices Tests (After topology change 1)
– All Devices Tests (After topology change 2)
– Root Port Testing

 

2.3 Conclusion

The RealSense™ Cameras outlined in this document have gone through the extensive tests outlined in the interoperability test procedures and performed by in-house validation teams, which can be found at usb.org. With the equipment list provided here, the peripheral cameras have passed all tests.


RealSense products are described herein. You agree to grant a non-exclusive, royalty-free license to any patent claim thereafter drafted that includes subject matter disclosed herein.

No license (express or implied, by estoppel or otherwise) to any intellectual property rights is granted by this document.

Technologies’ features and benefits depend on system configuration and may require enabled hardware, software or service activation. Performance varies depending on system configuration. No computer system can be secure.

RealSense technologies may require enabled hardware, specific software, or services activation. Check with your system manufacturer or retailer.

The products described may contain design defects or errors known as errata, which may cause the product to deviate from published specifications. Current characterized errata are available on request.

RealSense disclaims all express and implied warranties, including, without limitation, the implied warranties of merchantability, fitness for a particular purpose, and non-infringement, as well as any warranty arising from course of performance, course of dealing, or usage in trade.

All information provided here is subject to change without notice. Contact your representative to obtain the latest product specifications and roadmaps.
Copies of documents that have an order number and are referenced in this document may be obtained by calling 1-800-548-4725


About RealSense

RealSense™ delivers the Visual Cortex of Physical AI™ through industry-leading depth cameras and vision technology used in autonomous mobile and humanoid robots, access control, industrial automation, healthcare and more. With a mission to deliver world-class perception systems for Physical AI and safely integrate robotics and AI into everyday life, RealSense provides intelligent, secure and reliable vision systems that help machines navigate and interact with the human world. The company is headquartered in Cupertino, California, with operations worldwide.

Media Contact


Emily Roberts


PRforRealSense@bospar.com

More News & Insights

    Contact Sales
    Server Region: North America | Hostname: ip-172-16-1-180 | Visitor Country: US