Buy Now

D415

Precision depth for flawless results

The RealSense™ D415 has a standard field of view well suited for high accuracy applications such as 3D scanning. With a rolling shutter on the depth sensor, the D415 offers our highest depth quality per degree.

FOV 65° × 40°

Ideal Range .5 m to 3 m

Rolling Shutter

Precision and accuracy

When accuracy is the most important factor for your solution, the D415 is the perfect choice. The D415 has a tightly focused field of view, which offers higher quality depth per degree. Featuring an integrated RGB sensor, the D415 is perfect for facial authentication, 3D scanning or volumetric capture.

Ideal for development & productization

With the RealSense™ depth camera D415, RealSense™ maintains its track record of bringing exciting new vision sensing products to market. This camera puts an RealSense™ module and vision processor into a small form factor ideal for development and productization. Lightweight, powerful, and low‑cost, it pairs with customizable software to enable a one‑stop shop for assembly and creation of a new generation of sensing solutions and devices that are better able understand and interact with their surroundings.


Ideal for precise measurement

The D415 has a standard field of view and uses rolling shutter sensors. This field of view results in higher depth resolution for smaller objects or when more precise measurements are required. The rolling shutter sensors and smaller lenses allow for a lower cost, yet highly capable depth camera.


Complete suite for simple integration

The D415 is part of the RealSense™ D400 series of cameras, a lineup that takes RealSense’s latest depth‑sensing hardware and software and packages them into easy‑to‑integrate products. RealSense’s complete suite of solutions includes vision processors, turnkey modules, cameras, and SDKs and computer vision libraries. Perfect for developers, makers, and innovators looking to bring depth‑sensing vision to devices, RealSense™ D400 series cameras offer simple out‑of‑the‑box integration and enable a whole new generation of intelligent vision‑equipped devices.

Case Study

Shaping a future where every shoe fits with Volumental

Features

On-chip calibration in seconds

RealSense SDK 2.0 now provides an on-chip self-calibration option for your D400 stereo camera. This allows camera calibration in less than 15 seconds without the need for specialized targets. Hassle free!

See what’s inside

Get powerful image processing, depth perception, and more with the RealSense™ D400 series depth cameras.

Tech Specs

Features

Use environment:

Indoor/Outdoor

Image sensor technology:

Rolling Shutter

Ideal Range:

.5 m to 3 m

Inertial measurement unit:

No

Depth

Depth Technology:

Stereoscopic

Minimum Depth Distance (Min-Z) at Max Resolution:

~45 cm

Depth Accuracy:

<2% at 2 m

Depth Field of View (FOV):

65° × 40°

Depth Output Resolution:

Up to 1280 × 720

Depth Frame Rate:

Up to 90 fps

RGB

RGB Frame Rate:

30 fps

RGB Frame Resolution:

1920 × 1080

RGB Sensor Technology:

Rolling Shutter

RGB Resolution and Frame Rate:

1920 × 1080 at 30 fps

RGB Sensor FOV (H x V):

69° × 42°

RGB Sensor Resolution:

2 MP

Major Components

Camera Module:

RealSense Module D415

Vision Processor Board:

RealSense Vision Processor D4

Physical

Form Factor:

Camera Peripheral

Length x Depth x Height:

99 mm × 20 mm × 23 mm

Connectors:

USB‑C* 3.1 Gen 1*

Mounting Mechanism:

– One 1/4‑20 UNC thread mounting point.
– Two M3 thread mounting points.

Why

RealSense?

Unmatched Depth Precision

RealSense cameras deliver millimeter-level depth accuracy in real time, enabling smarter robotics, object tracking, and spatial awareness in dynamic environments.

Ready for Any Environment

From warehouse automation to outdoor use, RealSense stereo depth cameras and ruggedized models are built to perform reliably—even in challenging lighting or weather conditions.

Scalable and Modular

With flexible modules, onboard processing options, and easy integration, RealSense solutions scale from prototypes to production with ease—empowering developers and businesses alike.

The Benefits of RealSense
Top
Contact Sales
Server Region: North America | Hostname: ip-172-16-1-22 | Visitor Country: PY