RealSense™ Technology News and Events
See us @ EVS ● New Support for ROS2 ● RealSense™ D415 depth module available now
Embedded Vision Summit (EVS)
Our leading innovation in hardware and software is accelerating high-performance, low-power computer vision and deep learning for the embedded ecosystem. Join us at EVS to learn how you can bring visual intelligence to your products using RealSense technology.
See the Vision with RealSense Technology
- Get hands-on demos of the latest RealSense D400 series cameras
- Learn more about the RealSense SDK 2.0 and software tools for optimizing camera performance
- See how RealSense cameras are used for popular embedded vision use cases.
Visit the booth #203 at the Embedded Vision Summit, May 24-26 in Santa Clara, California.
ROS2 Package for RealSense D400 Series
We’re excited to announce the release of a new ROS2 package for the RealSense D400 series. The new ROS2 package supports depth images, color images, infrared images and RGB-D point images.
Read about it here, straight from the ROS community.
RealSense Depth Module D415 is Here!
The RealSense Depth Module D415 provides a high-quality calibrated imaging sub-system that features:
- Active IR stereo depth technology
- Rolling shutter image sensor technology
- Depth FOV of 63.4 degrees x 40.4 degrees
- Depth resolution of up to 1280 x 70
- Depth frame rate of up to 60 FPS
- RGB sensor
- Support for.16m- to .10m-range
Including the RealSense D4 Vision Processor, the RealSense D415 depth module can output depth data over USB and is designed for easy integration to bring 3D into devices and machines.