RealSense » 新闻与洞察 » Multi-camera configurations with the RealSense™ LiDAR Camera L515

Multi-camera configurations with the RealSense™ LiDAR Camera L515


There are many situations in which you may wish to use more than one depth camera at once. A great example might be something like 3D scanning your dog. It’s challenging to get a dog to sit entirely still even for a single photo, but for a full-body scan with a single camera it would be impossible. By positioning multiple cameras around the dog, one snap can provide the data necessary for a full 3D scan.

Creating a full-body scan of moving targets requires positioning multiple cameras around them.

We have previously shared methods for multiple camera configurations with the D400 series stereo depth cameras, however when using the LiDAR Camera L515, new considerations are necessary. Stereo cameras inherently do not interfere with other stereo cameras nearby – all visual information and IR noise is good, as far as a stereo camera is concerned, since they are calculating depth based on the discrepancy between the images received by two separate sensors.

For a LiDAR based camera, depth information is calculated by sweeping laser light across the scene and timing how long it takes for the light to reflect of an object and return to the camera. Because of this, if the cameras are aimed at overlapping areas of an object, which is usually ideal for a full body scan, they can interfere with each other.

In this whitepaper, we share how to properly set up hardware sync to use the L515 in multiple camera configurations without interference.

页面上方
联系销售
Server Region: North America | Hostname: ip-172-16-1-22 | Visitor Country: US