RealSense » Partners » AverMedia

AverMedia


Partner Type Tech
Market Robotics
Geo Global
Focus GMSL, HW
Description

Video and AI edge hardware for RealSense-enabled robots.

AVerMedia SenseEdge Development Kit

Three configurations.
One Unified Platform

The SenseEdge Development Kit is available in three flexible configurations:

Each configuration runs on the same AVerMedia NVIDIA® Jetson™ AGX Orin D317 carrier board, delivering consistent performance and seamless interoperability.

With shared JetPack and RealSense software environment, you can easily swap, scale, or upgrade your system as your project grows.

The SenseEdgeDevelopment Kit will be available from Q1 2026 onwards. Users who purchase the SenseEdgeDevelopment Kit can enjoy a 3-month free trial of the CogniteamPro license* worth USD 600.**

Buy Now

*Cogniteam offers a unified platform for deploying, controlling, and managing robots and AIoTdevices. With the CogniteamPro license, the SenseEdge Development Kit is transformed into a cloud-connected Edge AI system that can be accessed, debugged, and monitored from anywhere.
**The 3-month trial is available to users who purchase and activate a SenseEdgeDevelopment Kit from January 1st, 2026, to December 31st, 2026. Stay tuned for redemption instructions.

RealSense Technology, Integrated by AVerMedia

Think of the SenseEdge Development Kit as your shortcut to a fully working AI vision system.

At the hardware level, it brings together the AVerMedia D317 carrier board, GMSL/USB/PoE adapter boards, and RealSense™ cameras in a plug-and-play design that’s already tested, tuned, and validated for seamless operation.

On the software side, NVIDIA JetPack BSP, RealSense SDK, and AVerMedia SDK come pre-integrated, giving you instant access to NVIDIA Jetson’s low-latency AI inference, RealSense’s 3D depth perception, and AVerMedia’s camera controls features the moment you power on.

Everything is configured to work seamlessly together, letting you focus on building your application rather than your setup.

GMSL Series —
Rugged Vision for Mobile and Outdoor Systems

Designed for robots, AMRs, and smart infrastructure, the GMSL series delivers long-distance, low-latency video streaming via Power-Over-Coax (PoC) technology. It ensures stable, high-quality depth capture even in harsh, high-vibration environments.

Why It’s Great:

Camera: RealSense D457 GMSL FAKRA
Depth Range: 0.4 m – 10 m 
Feature: Global shutter, IMU-ready

Camera Options:

Why It’s Great:

The PoE series powers smart city, industrial monitoring, and security AI applications via a single Ethernet cable — delivering both power and data over a single connection. This makes it clean, scalable, and ideal for large, remote, or multi-camera setups.

Camera: RealSense D555
Depth Range: 0.6 m – 20 m 
Feature: 5 MP RGB, PoE-enabled

Why It’s Great:

Dedicated Support for Developers

Every SenseEdge Development Kit comes with a team that’s here to help you succeed.

Our engineers understand what it takes to build, test, and fine-tune AI vision systems. And they’re here to help at every stage, from hardware setup and camera calibration to SDK integration and Jetson deployment.

Whether you need quick troubleshooting tips, updated documentation, or one-on-one technical advice, our support team ensures your questions are answered quickly and accurately — so you can spend less time debugging and more time creating.

Your AI Vision Journey Starts Here

The AVerMedia SenseEdge Development Kit, powered by RealSense™ and integrated by AVerMedia, brings everything together for a smooth path from prototype to production.

With integrated hardware, a unified SDK environment, and responsive developer support, you can spend less time configuring and more time building real-world AI applications.

Just pick your configuration, mix your components, and start building.

Contact Sales
Server Region: North America | Hostname: ip-172-16-1-180 | Visitor Country: US