Easy Integration.
The Depth Camera D455f adds a 750 nm near-infrared filter at RealSense’s production line for simple out-of-the-box integration.
Tech Specs
Features
Use environment:
室内/室外
Image sensor technology:
全局快门
Ideal Range:
.6 m to 6 m
Depth
Depth Technology:
立体深度技术
Minimum Depth Distance (Min-Z) at Max Resolution:
~52 cm
Depth Accuracy:
<2% at 4 m
Depth Field of View (FOV):
87° × 58°
Depth Output Resolution:
高达1280×720
Depth Frame Rate:
高达90 帧/秒
Filter
Depth Filter:
红外通带
RGB Filter:
红外截止
RGB
RGB Frame Rate:
60 帧/秒
RGB Frame Resolution:
高达1280×800
RGB Sensor Technology:
全局快门
RGB Sensor FOV (H x V):
87 × 62°
RGB Sensor Resolution:
100万像素
Major Components
Camera Module:
RealSense D450 模块
Vision Processor Board:
RealSense D4 视觉处理器
Physical
Form Factor:
摄像头外围设备
Length x Depth x Height:
124 mm × 29 mm × 26.8 mm
Connectors:
USB‑C* 3.1 Gen 1*
Mounting Mechanism:
– One 1/4‑20 UNC thread mounting point
– Two M4 thread mounting points
– Tripod
Leveraging the power of
SDK 2.0
Build the future with the open source RealSense™ SDK 2.0 and depth tools. Platform independent, the SDK supports all current RealSense depth cameras and includes wrappers for many common platforms and languages.
Related information
RealSense®与Evercoast:从好莱坞到物理AI
2026年10月21日
RealSense®与SHOTLAB亮相2026年NBA中国赛,3D感知让每一次投篮清晰可见
2026年10月15日
SHOTLAB: 让 3D 动作分析应用于篮球智能
2026年10月1日