RealSense » 产品

产品

D405 Series

D405 Series

Close-range, sub-millimeter precision in an exceptionally compact form factor.

  • Field of view: 87° × 58°
  • Global shutter
  • Ideal range: 7 cm to 50 cm

Models: D405

D415 Series

D415 Series

High-accuracy 3D scanning and inspection for objects directly in front of the camera.

  • Field of view: 65° × 40°
  • Rolling shutter
  • Ideal range: 40 cm to 3 m

Models: D415

D430 Series

D430 Series

Our widest field of view with a global shutter, built for fast motion and robotics.

  • 87° × 58° Wide depth field of view
  • Global Shutter Built for motion
  • D4 Onboard depth processing

Models: D436, D435f, D435if, D435, D435i

D450 Series

D450 Series

Long-range depth with a wide baseline for mobile robots and spatial awareness.

  • Field of view: 87° × 58°
  • Global shutter
  • Ideal range: 60 cm to 6 m

Models: D456 USB, D457 GMSL/FAKRA, D455f, D455

D555

D555

Long-range, PoE stereo depth for networked industrial, inspection, and mobile robotics applications.

  • Field of view: 87° × 58°
  • Global shutter
  • Ideal range: 60cm to 6m

Models: D555 PoE

D585 Pro Series

D585 Pro Series

Our flagship model with AI-native depth for high-performance physical AI systems.

  • Field of view: 87° × 58°
  • Global shutter
  • Ideal range: 12cm to 10m+

Models: D585 Pro

Industrial 3D Vision

Industrial 3D Vision

Scalable 3D perception built for industrial autonomy

  • FOV 87° × 58°
  • Global Shutter
  • Ideal Range ~0.07 m to 6 m
Modules and processors

Modules & Processors

For customers seeking closer integration, a flexible form factor, and lower system cost, RealSense offers custom camera modules and vision processors.

联系销售
Server Region: Hong Kong | Hostname: ip-172-31-0-189 | Visitor Country: US