Get Started with RealSense Depth Cameras

What’s in the box?

D400

Intel RealSense Depth Camera

RealSense Depth Camera

Tripod
(not included with D405)

Tripod (not included with D405)

USB-C* Cable

USB-C* Cable

D500

L515

Connecting the camera

D400

Using the provided USB-C cable connect your depth camera to the PC.

Connecting D400 series depth camera

Connecting the camera

D500

Connecting the camera

L515

Installing RealSense SDK 2.0 using RealSense Viewer

For Windows* users:

  1. Go to the latest release page on GitHub*.
  2. Download Intel.RealSense.Viewer.exe
  3. Double-click the executable file to run the program.

For Linux* users:
The RealSense SDK 2.0 provides installation packages in a Debian* package format for Debian operating systems and derivatives.

Visit the Linux* distribution page on GitHub for installation instructions.

The RealSense viewer provides immediate access to your depth camera data streams.

Using the RealSense Viewer

The viewer software is designed to allow you to quickly test and evaluate a variety of features of your new RealSense camera.

A. After starting the RealSense viewer, the following appears.

B. Turn on the Stereo Module to see the depth stream.

C. Turn on the RGB camera to see the RGB stream and depth stream side by side.

D. Toggle between 2D to 3D to see the 3D point cloud.


Documentation

We have created a documentation portal to help you get started.

页面上方
联系销售
Server Region: Hong Kong | Hostname: ip-172-31-3-251 | Visitor Country: US