Depth that delivers,
vision that matters
RealSense™ cameras empower machines and devices to perceive and interact with the world in three dimensions. From precision depth sensing to rugged durability, RealSense brings spatial awareness and intelligent vision to applications that demand accuracy, reliability, and versatility.
Smarter decisions through spatial insight
RealSense delivers precise 3D sensing at distances of up to 10 meters. This enables advanced object detection, measurement, and tracking with high fidelity.
Rugged and ready
Select models are built to industrial standards, with dust-tight and water-resistant (IP65/67) enclosures. They operate reliably in harsh or unpredictable environments.
Compact and flexible design
RealSense cameras feature a small form factor that integrates easily into any setup. Modular options and onboard processors support custom-built solutions.
Scales across applications
RealSense powers robotics, AR/VR, access control, volumetric capture, and more. It’s trusted by developers for both prototypes and full-scale deployments.
Cross-platform support
They’re compatible with Windows, Linux, and Android. Every camera is backed by the powerful, open-source RealSense SDK 2.0.
Learn more
“The Vision Only Robot Solution, developed in collaboration with RealSense, effectively leverages the depth vision perception of the RealSense camera. Together with deep algorithmic innovations from both sides, it results in a boost in business growth and efficiency for customers, driving the digital and intelligent upgrade of smart logistics.”

— Solomon Lee,
VP of Product from Geek+