AVerMedia SenseEdge Development Kit
The AVerMedia SenseEdge Development Kit is a fully integrated, ready-to-use AI vision platform that helps developers and engineering teams move from idea to deployment—faster and smarter.
It combines the AVerMedia D317 NVIDIA® Jetson™ AGX Orin carrier board, GMSL/USB/PoE camera adapter boards, and RealSense™ depth cameras into one unified system.
With multiple configuration options, it adapts to any project — from early lab prototypes to full-scale field deployments.
Three configurations.
One Unified Platform
The SenseEdge Development Kit is available in three flexible configurations:
- GMSL Series — Rugged vision for robots, AMRs, and outdoor systems
- USB Series — Plug-and-play simplicity for labs and production lines
- PoE Series — Network-ready vision for smart, connected installations
Each configuration runs on the same AVerMedia NVIDIA® Jetson™ AGX Orin D317 carrier board, delivering consistent performance and seamless interoperability.
With shared JetPack and RealSense software environment, you can easily swap, scale, or upgrade your system as your project grows.
The SenseEdgeDevelopment Kit will be available from Q1 2026 onwards. Users who purchase the SenseEdgeDevelopment Kit can enjoy a 3-month free trial of the CogniteamPro license* worth USD 600.**
*Cogniteam offers a unified platform for deploying, controlling, and managing robots and AIoTdevices. With the CogniteamPro license, the SenseEdge Development Kit is transformed into a cloud-connected Edge AI system that can be accessed, debugged, and monitored from anywhere.
**The 3-month trial is available to users who purchase and activate a SenseEdgeDevelopment Kit from January 1st, 2026, to December 31st, 2026. Stay tuned for redemption instructions.
RealSense Technology, Integrated by AVerMedia
Think of the SenseEdge Development Kit as your shortcut to a fully working AI vision system.
At the hardware level, it brings together the AVerMedia D317 carrier board, GMSL/USB/PoE adapter boards, and RealSense™ cameras in a plug-and-play design that’s already tested, tuned, and validated for seamless operation.
On the software side, NVIDIA JetPack BSP, RealSense SDK, and AVerMedia SDK come pre-integrated, giving you instant access to NVIDIA Jetson’s low-latency AI inference, RealSense’s 3D depth perception, and AVerMedia’s camera controls features the moment you power on.
Everything is configured to work seamlessly together, letting you focus on building your application rather than your setup.
GMSL Series —
Rugged Vision for Mobile and Outdoor Systems
Designed for robots, AMRs, and smart infrastructure, the GMSL series delivers long-distance, low-latency video streaming via Power-Over-Coax (PoC) technology. It ensures stable, high-quality depth capture even in harsh, high-vibration environments.
Why It’s Great:
- Stable data transmission up to 15 m+
- Resistant to vibration and interference
- Reliable for outdoor or mobile AI vision
Camera: RealSense D457 GMSL FAKRA
Depth Range: 0.4 m – 10 m
Feature: Global shutter, IMU-ready
USB Series —
Simple, Fast, and Flexible
Ideal for AI prototyping, inspection, or machine vision, the USB series connects in seconds and works right away. Compact, adaptable, and easy to integrate, it’s a favorite among developers.
Camera Options:
- RealSense D405: Ultra-close depth sensing (7 cm – 50 cm) for precision inspection
- RealSense D435i: Built-in IMU for motion tracking and awareness
- RealSense D455: Extended range (up to 20 m) with dual-baseline accuracy
Why It’s Great:
- Plug-and-play setup with unified SDKs
- Ideal for quick tests and rapid prototypings
- Compact form that fits into any setup
PoE Series —
Network-Ready Edge Vision
The PoE series powers smart city, industrial monitoring, and security AI applications via a single Ethernet cable — delivering both power and data over a single connection. This makes it clean, scalable, and ideal for large, remote, or multi-camera setups.
Camera: RealSense D555
Depth Range: 0.6 m – 20 m
Feature: 5 MP RGB, PoE-enabled
Why It’s Great:
- Simplified cabling — one cable for power and data
- Scalable for multi-camera and distributed networks
- Perfect for ceiling-mounted or outdoor vision systems
Dedicated Support for Developers
Every SenseEdge Development Kit comes with a team that’s here to help you succeed.
Our engineers understand what it takes to build, test, and fine-tune AI vision systems. And they’re here to help at every stage, from hardware setup and camera calibration to SDK integration and Jetson deployment.
Whether you need quick troubleshooting tips, updated documentation, or one-on-one technical advice, our support team ensures your questions are answered quickly and accurately — so you can spend less time debugging and more time creating.
Your AI Vision Journey Starts Here
The AVerMedia SenseEdge Development Kit, powered by RealSense™ and integrated by AVerMedia, brings everything together for a smooth path from prototype to production.
With integrated hardware, a unified SDK environment, and responsive developer support, you can spend less time configuring and more time building real-world AI applications.
Just pick your configuration, mix your components, and start building.