RealSense 与英伟达合作,引领物理人工智能时代的到来。 阅读新闻稿
Global Shutter
The F455 is a ready-to-use, out-of-the-box facial authentication solution, ideal for fast integration. The F450 module offers the same core technology in a compact form, designed for seamless integration into custom devices—both delivering award-winning, secure, fast, and reliable facial authentication.
RealSense® ID是一款开箱即用、专为生物识别打造的解决方案,数分钟内即可部署运行。唯有RealSense®可在统一平台上提供ISO 30107-3呈现攻击检测2级认证、经NIST验证的99.77%一对一比对准确率,以及人员检测与追踪等高级生物识别能力,且整体尺寸仅为名片的四分之一。
针对寻求更紧密集成、更灵活的外形尺寸以及更低成本的客户,我们提供定制相机模块。
通过加入 RealSense® Vision Processor D4 与 ASIC 卡,这些模块提供了更大的设计灵活性,无需您投入时间自行开发立体深度系统。